{hansa_flex/hydraulics/ball_valves/1_ball_valves_high_pressure/1_1_2way/1_1_2_npt_internal/bkn_asmtab.prj},{NB=BKN 20},{DES=BKN 20},{DN=19},{G=NPT 3/4\" -14},{LW=20},{OP=PN 400},{AF=14},{SF=1.5},{ZNR=BKH DN20 3_4 NPT.stp},{L=96.6},{L1=62.2},{H1=57},{B=49},{H2=24.5},{S=3},{I=14.05},{SW1=41},{CP=57.400},{CP2=73.900},{PPATH=assemblies/bkn_asmtpl.prj},{INFO=HTML (Online)},{INFOLINKDE=https://shop.hansa-flex.de/de_DE/BKN},{INFOLINKEN=https://shop.hansa-flex.co.uk/en_GB/BKN}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.